General-Purpose Pressure Indicator A-Type φ100 G3/8B1.6

General-Purpose Pressure Indicator A-Type φ100 G3/8B1.6
  • Volume Discount

【Product Specifications】
・Connection size: φ100mm
・Connection size: G3/8B
・Measurement range (MPa): 0 - 1.6
・Minimum scale (MPa): 0.05
・Accuracy: +/-1.6%FS
・Material: Inner frame, outer frame/ABS resin, Wetted part/brass
・Mass: 350g

Part Number

Configured Part Number is shown.

1-7508-06

Part Number
1-7508-06
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-7508-06 in the General-Purpose Pressure Indicator A-Type φ100 G3/8B1.6 series.

Additional Products in this Category

Tech Support