Magnet Stand ML-KV

Magnet Stand ML-KV
  • Volume Discount

【Product Specifications】
・Model number: ML-KV
・With fine adjustment
・Maximum adsorption force: 80kg
・Size: 60 x 50 x 55mm (body only)

Part Number

Configured Part Number is shown.

1-7441-02

Part Number
1-7441-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-7441-02 in the Magnet Stand ML-KV series.

Additional Products in this Category

Tech Support