Pipette Stand for Explorer 4880000000 (Charging Stand)

  • Volume Discount

【Product Specifications】
・Model number: 4880000000 (charging stand)
・Explorer
・Number of hanging for pipette: 1 frame
・Material: ASA resin, PC (polycarbonate), stainless steel
・Size: φ186 x 320mm

Part Number

Configured Part Number is shown.

1-7393-03

Part Number
1-7393-03
Part NumberVolume DiscountDays to Ship
Available

21 Days or more

Loading...

  1. 1

Tech Support