Thermo Crayon M-570 Bright Gray (Part Numbers)

Thermo Crayon M-570 Bright Gray
  • Volume Discount

【Product Specifications】
・Model number: M-570
・Crayon size: φ10 x 75mm
・With clip and holder
・Indicated temperature: 570℃
・Color: Bright gray
・Pencil type, Irreversibility
・Usage: Determine whether temperature is higher or lower than indicated temperature by judging that lines drew on the object which is heated melts or doesn't melt.

Part Number

Configured Part Number is shown.

1-639-35

Part Number
1-639-35
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support