Drip-Proof Thermometer CT-280WR

Drip-Proof Thermometer CT-280WR
  • Volume Discount

【Product Specifications】
・Model number: CT-280WR
・Sensor type: Thermistor
・Sensor size: Probe section/106mm, Cord section/approx. 750mm
・Display unit: 4 digits display, ℃/, display
・Display resolution: -50 to +199.9℃/0.1℃, Other/1℃
・Measurement accuracy: -30 - 10℃/±2℃, -10 to + 100℃/±1℃, 100 - 200℃/±2℃, 200 - 250℃/±3℃
・Measurement period: 1 second/time
・Alarm setting: 1℃ unit
・Power supply: AAA dry cell x 2 (included for test)
・Size: 73 x 19 x 124mm
・Weight: Approx 130g
・Accessories: Probe cap x 1, AAA dry cell (1.5V) x 2 pieces

Part Number

Configured Part Number is shown.

1-5509-01

Part Number
1-5509-01
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support