• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:30 a.m. to 8:00 a.m. (CST) 2/17/2019. We apologize for the inconvenience.

Digital Thermo-Hygrometer with EL Light 2075

Digital Thermo-Hygrometer with EL Light 2075

【Product Specifications】
・Model number: 2075
・Measurement accuracy: Temperature/+/- 1℃ (0 - 40℃), +/- 2℃ (other), Humidity/+/- 5%RH (25 - 80%RH), +/- 10%RH (other)
・Sampling: 1 time/16 seconds
・Size: 122 x 20.5 x 136mm
・Weight: Approx 166g
・Power supply: AAA dry cell x 2 (included for test)
・Measurement range (temperature/humidity): 0 to +50℃/20 - 90%RH
・Resolution (temperature/humidity): 0.1℃/1%

Part Number

Configured Part Number is shown.

1-5459-01

Part Number
1-5459-01
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support