• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Mask Package For 4 Inches Storable Mask Thickness 1.5mm

Mask Package For 4 Inches Storable Mask Thickness 1.5mm
  • Volume Discount

【Product Specifications】
・Model number: B8040-0411
・Specification: for 4 inches
・Size (mm): 160 x 157 x 20
・Storable mask thickness (mm): 1.5
・Material: 6 inches/PC (polycarbonate) Other/antistatic ABS resin
・Color: Orange color

Part Number

Configured Part Number is shown.

1-5390-05

Part Number
1-5390-05
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Tech Support