• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pressure Regulator GSN145AB62RFH06VO

Pressure Regulator GSN145AB62RFH06VO
  • Volume Discount

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Exit/φ6mm hose port or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/stainless steel (SUS316), Valve sheet/TeflonR or Daiflon, Diaphragm/stainless steel (SUS316), teflon (R) plate
・Flow rate: 25L/min or less
・Weight: 1.6kg
・Model number: GSN1・4・5AB6-2RFH06・V
・Type: Cylinder mounting type outlet with valve 1 step method
・Target gas: O2
・GS series

Part Number

Configured Part Number is shown.

1-4011-13

Part Number
1-4011-13
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support