Ultra-Fine Temperature Sensor φ0.15mm 200mm Y Terminal

Ultra-Fine Temperature Sensor φ0.15mm 200mm Y Terminal
  • Volume Discount

【Product Specifications】
・Connector shape: Y terminal
・Sheath diameter: φ0.15mm
・Sheath length (mm): 200
・Material: Sheath part/stainless steel (SUS316), Lead wire coating/teflon (R)
・Allowable temperature limit: Sheath/0 - 600℃, Lead wire/200℃
・Lead wire length: 2m
・K class thermocouple
・*Measurement available temperature changes by line diameters and usage.

Part Number

Configured Part Number is shown.

1-3985-02

Part Number
1-3985-02
Part NumberVolume DiscountDays to Ship
Available

26 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support