PVDF Bag 5L A-6SN (Part Numbers)

PVDF Bag 5L A-6SN

【Product Specifications】
・Model number: 5L A-6SN
・Material: PVDF (polyvinylidene fluoride)
・Sleeve: φ6mm PVDF
・Film thickness: 50μm
・Heat resistance temperature (film): Approximately 170℃
・Capacity: 5L
・Size: 400 x 250mm
・Type: One port

Part Number

Configured Part Number is shown.

1-2446-04

Part Number
1-2446-04
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2446-04 in the PVDF Bag 5L A-6SN series.

Tech Support