• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Wide-Mouth Square Bottle Brown 500mL

Wide-Mouth Square Bottle Brown 500mL
  • Volume Discount

【Product Specifications】
・Model number: 500A
・Color: Brown
・Capacity (mL): 500
・Bottom x height x mouth diameter x cap diameter (mm): 80.5 x 80.5 x 108 x φ54 x φ65
・Material: Body, cap/PVC (poly vinyl chloride)

Part Number

Configured Part Number is shown.

3-6983-05

Part Number
3-6983-05
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6983-05 in the Wide-Mouth Square Bottle Brown 500mL series.

Tech Support