• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Wide-Mouth Square Bottle Brown 300mL

Wide-Mouth Square Bottle Brown 300mL
  • Volume Discount

【Product Specifications】
・Model number: 300A
・Color: Brown
・Capacity (mL): 300
・Bottom x height x mouth diameter x cap diameter (mm): 67.5 x 67.5 x 94 x φ41 x φ50
・Material: Body, cap/PVC (poly vinyl chloride)

Part Number

Configured Part Number is shown.

3-6983-04

Part Number
3-6983-04
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6983-04 in the Wide-Mouth Square Bottle Brown 300mL series.

Tech Support