• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Wide-Mouth Square Bottle Brown 100mL

Wide-Mouth Square Bottle Brown 100mL
  • Volume Discount

【Product Specifications】
・Model number: 100A
・Color: Brown
・Capacity (mL): 100
・Bottom x height x mouth diameter x cap diameter (mm): 46 x 46 x 71 x φ31 x φ40
・Material: Body, cap/PVC (poly vinyl chloride)

Part Number

Configured Part Number is shown.

3-6983-02

Part Number
3-6983-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6983-02 in the Wide-Mouth Square Bottle Brown 100mL series.

Tech Support