Wide-Mouth Square Bottle Transparent 100mL

Wide-Mouth Square Bottle Transparent 100mL
  • Volume Discount

【Product Specifications】
・Model number: 100C
・Color: Transparent
・Capacity (mL): 100
・Bottom x height x mouth diameter x cap diameter (mm): 46 x 46 x 71 x φ31 x φ40
・Material: Body, cap/PVC (poly vinyl chloride)

Part Number

Configured Part Number is shown.

3-6982-02

Part Number
3-6982-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support