• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

ESD Shield Bag Shield Bag 380 x 450 x 0.076

ESD Shield Bag Shield Bag 380 x 450 x 0.076
  • Volume Discount

【Product Specifications】
・Model number: 758ST1518
・Product name: Shield bag
・Size (about mm): 380 x 450 x 0.076
・Material: Polyester, aluminum, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: 10^12Ω or less/□
・Burst strength: Shield bag/340Ps/m2,
・Quantity: 1 box (100 sheets)
・With zipper *The one that comes with adhesive seal is not sealed type
・Thickness: 0.076mm

Part Number

Configured Part Number is shown.

3-6922-09

Part Number
3-6922-09
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6922-09 in the ESD Shield Bag Shield Bag 380 x 450 x 0.076 series.

Tech Support