ESD Shield Bag Shield Bag 300 x 400 x 0.076 (Part Numbers)

ESD Shield Bag Shield Bag 300 x 400 x 0.076
  • Volume Discount

【Product Specifications】
・Model number: 758ST216
・Product name: Shield bag
・Size (about mm): 300 x 400 x 0.076
・Material: Polyester, aluminum, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: 10^12Ω or less/□
・Burst strength: Shield bag/340Ps/m2,
・Quantity: 1 box (100 sheets)
・With zipper *The one that comes with adhesive seal is not sealed type
・Thickness: 0.076mm

Part Number

Configured Part Number is shown.

3-6922-07

Part Number
3-6922-07
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6922-07 in the ESD Shield Bag Shield Bag 300 x 400 x 0.076 series.

Tech Support