• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

ESD Shield Bag Shield Bag 150 x 200 x 0.076

ESD Shield Bag Shield Bag 150 x 200 x 0.076

【Product Specifications】
・Model number: 758ST0068
・Product name: Shield bag
・Size (about mm): 150 x 200 x 0.076
・Material: Polyester, aluminum, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: 10^12Ω or less/□
・Burst strength: Shield bag/340Ps/m2,
・Quantity: 1 box (100 sheets)
・With zipper *The one that comes with adhesive seal is not sealed type
・Thickness: 0.076mm

Part Number

Configured Part Number is shown.

3-6922-04

Part Number
3-6922-04
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Tech Support