ESD Shield Bag (4-Layered Type) with Zipper 450 x 600 x 0.076 (Part Numbers)

ESD Shield Bag (4-Layered Type) with Zipper 450 x 600 x 0.076
  • Volume Discount

【Product Specifications】
・Model number: 295ST3824
・Zipper: There
・Size (about mm): 450 x 600 x 0.076
・Material: 4-layered polyester, metal, polyester, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: <10^12Ω
・Tensile strength: 32MPa/m2
・Electrostatic shielding performance: <30V
・Antistatic characteristics: <2 seconds
・Thickness: 0.076mm
・Quantity: 1 box (100 sheets)

Part Number

Configured Part Number is shown.

3-6921-14

Part Number
3-6921-14
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6921-14 in the ESD Shield Bag (4-Layered Type) with Zipper 450 x 600 x 0.076 series.

Tech Support