• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

ESD Shield Bag (4-Layered Type) 450 x 600 x 0.076

ESD Shield Bag (4-Layered Type) 450 x 600 x 0.076
  • Volume Discount

【Product Specifications】
・Model number: 295ST1024
・Zipper: without
・Size (about mm): 450 x 600 x 0.076
・Material: 4-layered polyester, metal, polyester, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: <10^12Ω
・Tensile strength: 32MPa/m2
・Electrostatic shielding performance: <30V
・Antistatic characteristics: <2 seconds
・Thickness: 0.076mm
・Quantity: 1 box (100 sheets)

Part Number

Configured Part Number is shown.

3-6920-14

Part Number
3-6920-14
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6920-14 in the ESD Shield Bag (4-Layered Type) 450 x 600 x 0.076 series.

Tech Support