ESD Shield Bag (4-Layered Type) 200 x 300 x 0.076

ESD Shield Bag (4-Layered Type) 200 x 300 x 0.076
  • Volume Discount

【Product Specifications】
・Model number: 295ST0812
・Zipper: without
・Size (about mm): 200 x 300 x 0.076
・Material: 4-layered polyester, metal, polyester, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: <10^12Ω
・Tensile strength: 32MPa/m2
・Electrostatic shielding performance: <30V
・Antistatic characteristics: <2 seconds
・Thickness: 0.076mm
・Quantity: 1 box (100 sheets)

Part Number

Configured Part Number is shown.

3-6920-08

Part Number
3-6920-08
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support