• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Colorful Tube Clamp 0.5 - 20φmm Green (Part Numbers)

Colorful Tube Clamp 0.5 - 20φmm Green
  • Volume Discount

【Product Specifications】
・Model number: 1.0-20G
・Adaptive tube outer diameter (φmm): 0.5 - 20
・Color: Green
・Material: PVDF (polyvinylidene fluoride resin)
・Allowable temperature limit: 160℃

Part Number

Configured Part Number is shown.

3-6912-04

Part Number
3-6912-04
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6912-04 in the Colorful Tube Clamp 0.5 - 20φmm Green series.

Tech Support