• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Colorful Tube Clamp 0.5 - 20φmm Blue

Colorful Tube Clamp 0.5 - 20φmm Blue
  • Volume Discount

【Product Specifications】
・Model number: 1.0-20B
・Adaptive tube outer diameter (φmm): 0.5 - 20
・Color: Blue
・Material: PVDF (polyvinylidene fluoride resin)
・Allowable temperature limit: 160℃

Part Number

Configured Part Number is shown.

3-6912-03

Part Number
3-6912-03
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6912-03 in the Colorful Tube Clamp 0.5 - 20φmm Blue series.

Tech Support