Colorful Tube Clamp 0.5 - 15φmm Green (Part Numbers)

Colorful Tube Clamp 0.5 - 15φmm Green

【Product Specifications】
・Model number: 0.5-15G
・Adaptive tube outer diameter (φmm): 0.5 - 15
・Color: Green
・Material: PVDF (polyvinylidene fluoride resin)
・Allowable temperature limit: 160℃

Part Number

Configured Part Number is shown.

3-6911-04

Part Number
3-6911-04
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6911-04 in the Colorful Tube Clamp 0.5 - 15φmm Green series.

Tech Support