Sample Filtration Vial for Pretreatment (SINGLE Step) PES 0.2μm 1 Box (200 Pieces) (Part Numbers)

Sample Filtration Vial for Pretreatment (SINGLE Step) PES 0.2μm 1 Box (200 Pieces)
  • Volume Discount

【Product Specifications】
・Model number: 85535-200
・Filter material: PES
・Pore diameter (μm): 0.2
・Quantity: 1 box (200 pieces)
・Vial housing material: PP (Polypropylene)
・Size: φ12 x 32mm

Part Number

Configured Part Number is shown.

3-6059-05

Part Number
3-6059-05
Part NumberVolume DiscountDays to Ship
Available

12 Days or more

Loading...

  1. 1

Tech Support