Incubator (Programmed, Air Jacket Natural Convection ) EIP-300V 27L

Incubator (Programmed, Air Jacket Natural Convection ) EIP-300V 27L
  • Volume Discount

【Product Specifications】
・Model number: EIP-300V
・Capacity (L): 27
・Temperature range: Room temperature +5 - 80℃
・Convective system: Natural convection air jacket
・Temperature adjustment range: Room temperature +5 - 80℃
・Temperature distribution width: 2℃ (at 37℃)
・Temperature control system: PID control, SSR output
・Additional function: 8 steps 4 patterns of program function
・Safety device: Independent excessive temperature rise prevention device (operation temperature digital settings available), overcurrent breaker, burnout mechanism (heater is OFF when sensor is disconnected)
・Heater capacity: 200W
・Temperature sensor: Platinum resistance thermometer Pt 100Ω
・Excessive rise prevention sensor: K thermocouple
・Chamber capacity: 27L
・Shelf pitch, number of steps: 35mm pitch, 7 steps
・Exterior/interior: Steel powder coating/stainless steel (SUS304)
・Inner door material: Strengthened glass
・Exhaust opening: φ32mm x 1 piece
・Weight: Approx 30kg
・Power supply: 100VAC 50/60Hz cord length 2m 3P plug
・Shelf board load capacity: 15kg
・Accessories: Shelf board x 2 sheets, shelf board rail x 2 sets

Part Number

Configured Part Number is shown.

1-7474-31

Part Number
1-7474-31
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Tech Support