• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Thermal Robo (With Pre-Shipment Inspection Certificate) Tr-2α Water Bath

Thermal Robo (With Pre-Shipment Inspection Certificate) Tr-2α Water Bath
  • Volume Discount

【Product Specifications】
・Model number: TR-2α
・Outer dimension (mm): 140 x 150 x 310
・Chamber dimensions (mm): 194 x 336 x 156
・Type: Water bath
・Performance:
・▼Temperature adjustment range: Room temperature +5 - 80℃ (when using included water tank, MAX 70℃)
・▼Temperature settings range: -20.0℃ to +80.0℃ (cooling function is not available in this machine. Use the external cooling unit (optional). )
・▼Temperature control accuracy: +/- 0.02℃ (performance of controller single. Conditions may vary. )
・Function: Program (maximum 8 steps, repeat setting available), buzzer alarm, Abnormal overheat prevention device (thermostat), circuit protector, float type no-water burning prevention
・Configuration:
・▼Sensor: Thermistor
・▼Heater capacity: 1kW (stainless steel (SUS316))
・Standards:
・▼Stirring mechanism: Jet stirring method
・▼Pump capacity: Maximum discharge quantity/10L/min, Maximum pump head/1.4m (pump single)
・▼Timer setting range: 1 minute - 99 hours (1 minute unit)
・▼Clamp attachable width: 40mm
・▼Power supply: 100VAC 50/60Hz (power consumption: MAX1.1kVA)
・▼Accessories: PP (polypropylene) water tank
・*Cooling function is not available in this machine. Use the external cooling unit (optional).

Part Number

Configured Part Number is shown.

1-5832-22

Part Number
1-5832-22
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Tech Support