• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Thermal Robo (With Pre-Shipment Inspection Certificate) Tr-1α Water Bath

Thermal Robo (With Pre-Shipment Inspection Certificate) Tr-1α Water Bath
  • Volume Discount

【Product Specifications】
・Model number: TR-1α
・Outer dimension (mm): 140 x 150 x 310
・Chamber dimensions (mm): 194 x 336 x 156
・Type: Water bath
・Performance:
・▼Temperature adjustment range: Room temperature +5 - 80℃ (when using included water tank, MAX 70℃)
・▼Temperature settings range: -20.0℃ to +80.0℃ (cooling function is not available in this machine. Use the external cooling unit (optional). )
・▼Temperature control accuracy: From +/- 0.05℃ (performance of controller single. Conditions may vary. )
・Function: ON timer, OFF timer, Abnormal overheat prevention device (thermostat), circuit protector, float type no-water burning prevention
・▼Sensor: Thermistor
・▼Heater capacity: 1kW (stainless steel (SUS316))
・▼Stirring mechanism: Jet stirring method
・▼Pump capacity: Maximum discharge quantity/10L/min, Maximum pump head/1.4m (pump single)
・▼Timer setting range: 1 minute - 99 hours (1 minute unit)
・▼Clamp attachable width: 40mm
・▼Power supply: 100VAC 50/60Hz (power consumption: MAX1.1kVA)
・▼Accessories: PP (polypropylene) water tank
・*Cooling function is not available in this machine. Use the external cooling unit (optional).

Part Number

Configured Part Number is shown.

1-5832-21

Part Number
1-5832-21
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Tech Support