• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Compact Desktop Centrifuge 10000rpm

Compact Desktop Centrifuge 10000rpm
  • Volume Discount

【Product Specifications】
・Model number: D1008U
・Specification: Body
・Maximum rotation speed (rpm): 10000
・Maximum centrifugal acceleration: 5460G
・Motor: Brush motor
・Power supply: 100VAC - 240V 50/60Hz 1A
・Power cord length: 1.8m (2P plug)
・Accessories: Rotor (A08-2, A02-PCR8 1 piece each) adapter (SA02P2, SA05P2 8 pieces each)
・Size: 160 x 170 x 122mm
・Weight: 0.5kg

Part Number

Configured Part Number is shown.

3-7014-02

Part Number
3-7014-02
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Tech Support