• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Cap For Sample Tube (Inner Screw) T500W0S White 1000 Pcs

Cap For Sample Tube (Inner Screw) T500W0S White 1000 Pcs
  • Volume Discount

【Product Specifications】
・Model number: T500W0S
・Specification: Cap
・Capacity (mL): White
・Quantity: 1 bag (1000 pieces)
・Material: PP (Polypropylene)
・Allowable temperature limit: -196 - 121℃
・Autoclavable

Part Number

Configured Part Number is shown.

3-7008-18

Part Number
3-7008-18
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-7008-18 in the Cap For Sample Tube (Inner Screw) T500W0S White 1000 Pcs series.

Tech Support