• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Sample Tube (Inner Screw) T500-5T Round-Bottom 5mL 1000 Pcs

Sample Tube (Inner Screw) T500-5T Round-Bottom 5mL 1000 Pcs
  • Volume Discount

【Product Specifications】
・Model number: T500-5T
・Specification: Round-bottom
・Capacity (mL): 5
・Quantity: 1 bag (1000 pieces)
・Material: PP (Polypropylene)
・Allowable temperature limit: -196 - 121℃
・Autoclavable
・*Cap is optional.

Part Number

Configured Part Number is shown.

3-7008-08

Part Number
3-7008-08
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-7008-08 in the Sample Tube (Inner Screw) T500-5T Round-Bottom 5mL 1000 Pcs series.

Tech Support