• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Sample Tube (Inner Screw) T500-2T Independence Type 2mL 1000 Pcs

Sample Tube (Inner Screw) T500-2T Independence Type 2mL 1000 Pcs
  • Volume Discount

【Product Specifications】
・Model number: T500-2T
・Specification: Independence type
・Capacity (mL): 2
・Quantity: 1 bag (1000 pieces)
・Material: PP (Polypropylene)
・Allowable temperature limit: -196 - 121℃
・Autoclavable
・*Cap is optional.

Part Number

Configured Part Number is shown.

3-7008-03

Part Number
3-7008-03
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-7008-03 in the Sample Tube (Inner Screw) T500-2T Independence Type 2mL 1000 Pcs series.

Tech Support