Sample Tube (Outer Screw) T501-5T Round-Bottom 5mL 1000 Pcs

Sample Tube (Outer Screw) T501-5T Round-Bottom 5mL 1000 Pcs
  • Volume Discount

【Product Specifications】
・Model number: T501-5T
・Specification: Round-bottom
・Capacity (mL): 5
・Quantity: 1 bag (1000 pieces)
・Material: PP (Polypropylene)
・Allowable temperature limit: -196 - +121℃
・Autoclavable
・*Cap is optional.

Part Number

Configured Part Number is shown.

3-7005-08

Part Number
3-7005-08
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support