• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Narrow-Mouth Square Bottle (UN Standards/Liquid) Cap (Black φ45mm)

Narrow-Mouth Square Bottle (UN Standards/Liquid) Cap (Black φ45mm)
  • Volume Discount

【Product Specifications】
・Color: cap (black φ45mm)
・Capacity (mL): cap (black φ45mm)
・Bottom x height x mouth diameter (mm): cap (black φ45mm)
・Material: Cap/PP (polypropylene), Packing/PTFE (fluororesin)
・Cap function: Misopen prevention ring, PTFE seal
・Cap diameter: φ45mm

Part Number

Configured Part Number is shown.

3-6985-11

Part Number
3-6985-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6985-11 in the Narrow-Mouth Square Bottle (UN Standards/Liquid) Cap (Black φ45mm) series.

Tech Support