• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Narrow-Mouth Square Bottle (UN Standards/Liquid) White 1000mL

Narrow-Mouth Square Bottle (UN Standards/Liquid) White 1000mL
  • Volume Discount

【Product Specifications】
・Color: White
・Capacity (mL): 1000
・Bottom x height x mouth diameter (mm): 96 square x 211.8 x φ28.7
・Material: Body/HDPE (high density polyethylene)
・UN standards for liquid supported: UN3H1/X1.9/250

Part Number

Configured Part Number is shown.

3-6985-02

Part Number
3-6985-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6985-02 in the Narrow-Mouth Square Bottle (UN Standards/Liquid) White 1000mL series.

Tech Support