• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Petri Dish Holder (Part Numbers)

Petri Dish Holder
  • Volume Discount

【Product Specifications】
・Model number: PDH-30
・Size (mm): 335 x 110 x 383
・Material: Stainless steel (SUS304)
・Number of storages of petri dishes: 30 sheets
・Adaptive petri dish diameter: φ90mm

Part Number

Configured Part Number is shown.

3-6724-01

Part Number
3-6724-01
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6724-01 in the Petri Dish Holder series.

Tech Support