Multi Slide Rack Top Board

Multi Slide Rack Top Board
  • Volume Discount

【Product Specifications】
・Model number: MSRL
・Specifications: Top board
・Size (mm): 485 x 480 x 26
・Material: Steel powder coating

Part Number

Configured Part Number is shown.

3-6701-02

Part Number
3-6701-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6701-02 in the Multi Slide Rack Top Board series.

Tech Support