Mobile Storage Cart 2 Stages 610 x 370 x 897 (With Guard Frame And Handle)

Mobile Storage Cart 2 Stages 610 x 370 x 897 (With Guard Frame And Handle)
  • Volume Discount

【Product Specifications】
・Model number: MSO11G
・Number of stages: 2 stages
・Drawer/guard frame: None/yes
・Size (mm): 610 x 370 x 897
・Shelf board spacing (mm) ((upper stage/lower stage): 547
・Weight (kg): 5.2
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 395 x 220 x 89mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type

Part Number

Configured Part Number is shown.

3-6497-05

Part Number
3-6497-05
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6497-05 in the Mobile Storage Cart 2 Stages 610 x 370 x 897 (With Guard Frame And Handle) series.

Tech Support