• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Mobile Storage Cart 3 Sages 540 x 370 x 875 (With Guard Frame And Handle)

Mobile Storage Cart 3 Sages 540 x 370 x 875 (With Guard Frame And Handle)
  • Volume Discount

【Product Specifications】
・Model number: MSO11F
・Number of stages: 3 stages
・Drawer/guard frame: None/yes
・Size (mm): 540 x 370 x 875
・Shelf board spacing (mm) ((upper stage/lower stage): 280/280
・Weight (kg): 6.3
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 395 x 220 x 89mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type

Part Number

Configured Part Number is shown.

3-6497-04

Part Number
3-6497-04
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6497-04 in the Mobile Storage Cart 3 Sages 540 x 370 x 875 (With Guard Frame And Handle) series.

Tech Support