Mobile Storage Cart (Guard Frame, with Handle) 3 Sages 705 x 447 x 920

Mobile Storage Cart (Guard Frame, with Handle) 3 Sages 705 x 447 x 920
  • Volume Discount

【Product Specifications】
・Model number: MSO21H
・Number of stages: 3 stages
・Size (mm): 705 x 447 x 920
・Weight (kg): 8.58
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 552 x 403mm
・Shelf board spacing: 260mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type

Part Number

Configured Part Number is shown.

3-6496-04

Part Number
3-6496-04
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support