• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Mobile Storage Cart (Guard Frame, with Handle) 3 Sages 651 x 441 x 858

Mobile Storage Cart (Guard Frame, with Handle) 3 Sages 651 x 441 x 858
  • Volume Discount

【Product Specifications】
・Model number: MSO21F
・Number of stages: 3 stages
・Size (mm): 651 x 441 x 858
・Weight (kg): 8.32
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 552 x 403mm
・Shelf board spacing: 260mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type

Part Number

Configured Part Number is shown.

3-6496-02

Part Number
3-6496-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6496-02 in the Mobile Storage Cart (Guard Frame, with Handle) 3 Sages 651 x 441 x 858 series.

Tech Support