• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Mobile Easy Cart (Gray) 2 Stages 645 x 447 x 800

Mobile Easy Cart (Gray) 2 Stages 645 x 447 x 800
  • Volume Discount

【Product Specifications】
・Model number: ME21A
・Number of stages: 2 stages
・Size (mm): 645 x 447 x 800
・Weight (kg): 6
・Common specification: Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin, Shelf board effective size: 400 x 500mm, Shelf board spacing: 530mm, Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers), withstand load: 50kg/stage, Assembling type

Part Number

Configured Part Number is shown.

3-6495-02

Part Number
3-6495-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6495-02 in the Mobile Easy Cart (Gray) 2 Stages 645 x 447 x 800 series.

Tech Support