Storage Container 960mL φ118 x 122mm

Storage Container 960mL φ118 x 122mm
  • Volume Discount

【Product Specifications】
・Model number: 0432-1100
・Capacity (mL): 960
・Size (mm): φ118 x 122
・Quantity: 1 box (100 pieces)
・Material: PE (Polyethylene)

Part Number

Configured Part Number is shown.

3-6491-06

Part Number
3-6491-06
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6491-06 in the Storage Container 960mL φ118 x 122mm series.

Tech Support