• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Storage Container 480mL φ118 x 76mm

Storage Container 480mL φ118 x 76mm
  • Volume Discount

【Product Specifications】
・Model number: 0416-1100
・Capacity (mL): 480
・Size (mm): φ118 x 76
・Quantity: 1 box (100 pieces)
・Material: PE (Polyethylene)

Part Number

Configured Part Number is shown.

3-6491-04

Part Number
3-6491-04
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6491-04 in the Storage Container 480mL φ118 x 76mm series.

Tech Support