• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Storage Container 240mL φ97 x 57mm

Storage Container 240mL φ97 x 57mm
  • Volume Discount

【Product Specifications】
・Model number: 0408-1100
・Capacity (mL): 240
・Size (mm): φ97 x 57
・Quantity: 1 box (250 pieces)
・Material: PE (Polyethylene)

Part Number

Configured Part Number is shown.

3-6491-02

Part Number
3-6491-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6491-02 in the Storage Container 240mL φ97 x 57mm series.

Tech Support