PETG Sterilization Culture Medium Bottle WPBGC2000S 2000mL 6 Pcs (Part Numbers)

PETG Sterilization Culture Medium Bottle WPBGC2000S 2000mL 6 Pcs

【Product Specifications】
・Model number: WPBGC2000S
・Capacity (mL): 2000
・Size (mm): 115 x 115 x 266
・Quantity: 1 box (6 pieces)
・Material: Body/PETG (ISO 10993, USP Class VI conform), Cap/HDPE (high density polyethylene)
・γ ray sterilized
・Cells no toxicity, pyrogen free

Part Number

Configured Part Number is shown.

3-6483-07

Part Number
3-6483-07
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6483-07 in the PETG Sterilization Culture Medium Bottle WPBGC2000S 2000mL 6 Pcs series.

Tech Support