PETG Sterilization Culture Medium Bottle WPBGC1000S 1000mL 12 Pcs

PETG Sterilization Culture Medium Bottle WPBGC1000S 1000mL 12 Pcs
  • Volume Discount

【Product Specifications】
・Model number: WPBGC1000S
・Capacity (mL): 1000
・Size (mm): 92 x 92 x 213
・Quantity: 1 box (12 pieces)
・Material: Body/PETG (ISO 10993, USP Class VI conform), Cap/HDPE (high density polyethylene)
・γ ray sterilized
・Cells no toxicity, pyrogen free

Part Number

Configured Part Number is shown.

3-6483-06

Part Number
3-6483-06
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6483-06 in the PETG Sterilization Culture Medium Bottle WPBGC1000S 1000mL 12 Pcs series.

Tech Support