• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

PETG Sterilization Culture Medium Bottle WPBGC0060S 60mL 24 Pcs (Part Numbers)

PETG Sterilization Culture Medium Bottle WPBGC0060S 60mL 24 Pcs
  • Volume Discount

【Product Specifications】
・Model number: WPBGC0060S
・Capacity (mL): 60
・Size (mm): 40 x 40 x 80
・Quantity: 1 box (24 pieces)
・Material: Body/PETG (ISO 10993, USP Class VI conform), Cap/HDPE (high density polyethylene)
・γ ray sterilized
・Cells no toxicity, pyrogen free

Part Number

Configured Part Number is shown.

3-6483-02

Part Number
3-6483-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6483-02 in the PETG Sterilization Culture Medium Bottle WPBGC0060S 60mL 24 Pcs series.

Tech Support