PETG Sterilization Culture Medium Bottle WPBGC0030S 30mL 24 Pcs (Part Numbers)

PETG Sterilization Culture Medium Bottle WPBGC0030S 30mL 24 Pcs
  • Volume Discount

【Product Specifications】
・Model number: WPBGC0030S
・Capacity (mL): 30
・Size (mm): 38 x x 38 x 60
・Quantity: 1 box (24 pieces)
・Material: Body/PETG (ISO 10993, USP Class VI conform), Cap/HDPE (high density polyethylene)
・γ ray sterilized
・Cells no toxicity, pyrogen free

Part Number

Configured Part Number is shown.

3-6483-01

Part Number
3-6483-01
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6483-01 in the PETG Sterilization Culture Medium Bottle WPBGC0030S 30mL 24 Pcs series.

Tech Support