Burette Clamp 2 Racks (Part Numbers)

Burette Clamp 2 Racks

【Product Specifications】
・Specification: 2 racks
・Applicable pipe diameter (mm): φ10 - 12.5mm
・Material: PP (Polypropylene)
・Adaptive burette size: φ10 - 14mm

Part Number

Configured Part Number is shown.

3-6469-02

Part Number
3-6469-02
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6469-02 in the Burette Clamp 2 Racks series.

Tech Support