• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Burette Clamp 1 Rack (Part Numbers)

Burette Clamp 1 Rack
  • Volume Discount

【Product Specifications】
・Specification: 1 rack
・Applicable pipe diameter (mm): φ10 - 12.5mm
・Material: PP (Polypropylene)
・Adaptive burette size: φ10 - 14mm

Part Number

Configured Part Number is shown.

3-6469-01

Part Number
3-6469-01
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6469-01 in the Burette Clamp 1 Rack series.

Tech Support